IESNA:LM-63-2002
[TEST]P1337049
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R20B2750DE010 E3A301WH_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 3500K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]217
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.5 11.2 17.1 28.2 53.4 146.9 339 664.2 995.4 1109.4
1211.1 1281.6 1359.6 1425.7 1468.7 1513.3 1538.9 1547 1532 1499.4
1456.3 1391.5 1325.9 1250.3 1177.1 1070.8 945.8 798.3 673.3 353
151.6 38.4 16.5 6.1 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.5 11.2 17.5 28 54.5 153.2 354.6 651.6 984.2 1105.6
1188.7 1271.4 1346.6 1405.5 1457.6 1493.1 1516.9 1519.2 1503.7 1475.3
1432.6 1377.9 1308.8 1240.1 1161.3 1046.8 934.5 798.1 650.1 351
152.6 36.8 16.1 6.3 2 0.4 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
7.5 11 17.3 27.6 53.5 143.3 334.7 640.8 959.5 1065.3
1167 1250.9 1316.7 1370 1412.2 1448.4 1466.3 1469.8 1456.8 1430.1
1388.1 1337.9 1280.8 1196.2 1111.3 1011.1 885.1 750.9 620.9 333.9
140.8 36.4 15.7 6.5 2 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.5 11 17.3 27.8 53.4 138.6 336.1 622.5 919.6 1040.7
1130.6 1209.8 1268.6 1318.2 1355.8 1383.6 1398.2 1400.5 1389.3 1362.3
1326.9 1279.5 1216.9 1145 1057.2 954 827.6 709.3 568.8 294.7
134.9 37.8 15.7 6.3 2.2 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.5 10.8 17.1 27.2 49.8 135.8 319.5 588.8 876.7 974.5
1064.9 1144.4 1202.7 1246.2 1278.7 1299.9 1313.7 1317.1 1306.4 1282.8
1246 1198.5 1129.8 1057.6 972.3 854.8 745.5 629 507.1 260.3
121.5 37.8 14.8 6.3 2.2 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.5 11 17.3 26.8 49.6 125.2 289.2 544.3 810.7 911.5
996.4 1063.9 1123.1 1164.1 1194 1213.5 1224.3 1225.1 1215.3 1192.2
1154.6 1100.9 1032.4 958 864.7 763.1 658.5 550.6 440.6 221.1
105.1 36.6 14.2 6.1 2.4 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.5 10.6 16.9 26.4 47.2 120.7 262.6 487.1 742.6 833
909 971.8 1018 1058.4 1086.1 1101.9 1110.9 1109.6 1096.8 1067.8
1028.3 975.1 905.8 832.2 740.4 649.7 546.3 449.5 352 175.8
88.8 32.9 13.2 6.1 2.4 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.5 10.8 16.5 26.2 43.9 109.1 239.8 429 655.4 739.6
810.7 869 916 946.4 969.6 980.8 984.4 979.2 962.3 934.5
891.2 839.5 768 698.5 614.8 533.1 447.5 363.2 284.3 146.5
74 30.9 12 5.9 2.4 0.6 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.5 10.8 16.1 25 40.9 97.8 212.8 378.8 570.9 644.6
707.6 760.3 797.9 824.1 841 846.9 845.8 835.3 816.8 785.3
748.3 695.5 631.2 556.2 491.4 411.7 339.6 280.3 217.5 114.6
63.4 28.5 11 5.3 2.4 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.5 10.6 16.1 24.4 39.4 89.4 185.6 326.2 491.8 550.8
603.4 640.6 671.9 693 702.6 703 696.9 682 660.5 631.8
588.8 541.2 487.8 428.4 372.7 312.4 260.9 210.1 169.3 93.3
51.4 26.2 9.8 4.7 2.2 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.5 9.6 12.8 16.7 22 28 40 55.7 66.5 68.3
68.5 67.9 66.3 64.8 62.2 59.1 55.3 51 47.1 42.5
38 34.1 30.3 26.6 22.6 18.3 14 10.8 8.5 5.3
3.1 1.8 0.8 0.4 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.5 8.7 9.6 10.4 10.8 11 10.8 9.8 8.5 8.1
7.5 6.9 6.3 5.9 5.5 4.9 4.5 3.9 3.3 2.8
2.4 2 1.8 1.6 1.2 1 0.8 0.6 0.6 0.2
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
7.5 7.7 7.1 6.5 5.7 4.9 4.1 3.3 2.8 2.4
2.2 2 1.8 1.6 1.4 1.2 1 0.8 0.6 0.6
0.4 0.4 0.4 0.4 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
7.5 6.5 5.3 4.3 3.5 2.6 2 1.2 0.8 0.6
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.4 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
7.5 5.5 4.3 3.1 2.4 1.6 0.8 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.6 0.4 0.4 0.2 0.2 0.2 0
7.5 5.3 3.9 2.8 1.8 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.4 0.6 0.8 0.8 1 1 1 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
7.5 5.1 3.7 2.6 1.8 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.6 0.6 0.8 1 1 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
